How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | L: | 6.57 in |
| U: | 0.875 in | AD: | 6.53 |
| AE1: | 0.6 | I: | 4.84 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 7.5 | D: | 3.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| T: | 1.188 | BD: | 9 |
| B: | 8.12 | F: | 4 |
| AE2: | 0.36 | BE1: | 0.5 in |
| G: | 2 | C: | 8.88 in |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM230 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.233 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

