How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | U: | 0.875 in |
| AG: | 7.5 | BD: | 5.88 |
| LM: | 8.82 | C: | 8.88 in |
| G: | 2 | V: | 2.51 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AD: | 6.53 | D: | 3.25 |
| F: | 4 | BF: | 0.41 |
| BE: | 0.38 in | L: | 6.57 in |
| AE1: | 0.6 | T: | 1.188 |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

