How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE: | 0.38 in |
| AE2: | 0.36 | T: | 1.188 |
| L: | 6.57 in | D: | 3.25 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | C: | 8.88 in |
| U: | 0.875 in | G: | 2 |
| F: | 4 | I: | 4.84 in |
| LM: | 8.82 | AD: | 6.53 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 7.5 |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.233 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

