How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| L: | 6.57 in | BD: | 9 |
| F: | 4 | AE1: | 0.6 |
| B: | 8.12 | U: | 0.875 in |
| L1: | 9.82 in | AJ: | 7.25 |
| V: | 2.51 in | T: | 1.25 |
| I: | 4.84 in | AE2: | 0.36 |
| C: | 8.88 in | AG: | 7.5 |
| BF: | 0.53 | G: | 2 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Model Code: | HM230 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Assembly: | HM-2 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

