How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 8.88 in |
| AG: | 7.5 | F: | 4 |
| B: | 8.12 | T: | 1.25 |
| AJ: | 7.25 | D: | 3.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| BE1: | 0.5 in | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.53 |
| BD: | 9 | AD: | 6.53 |
| L1: | 9.82 in | L: | 6.57 in |
| AE2: | 0.36 | G: | 2 |
| AE1: | 0.6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.233 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

