How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | Center Distance (in): | 3 in |
| BD: | 5.88 | G: | 2 |
| AE2: | 0.36 | BF: | 0.41 |
| D: | 3.25 | T: | 1.25 |
| AG: | 7.5 | AE1: | 0.6 |
| L: | 6.57 in | C: | 8.88 in |
| F: | 4 | U: | 0.875 in |
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 4.84 in | AD: | 6.53 |
| LM: | 8.82 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3.233 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

