Grove Gear HM230-20-2-1.438-140TC-L9
Part #:HM230-20-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | V: | 2.51 in |
| G: | 2 | U: | 0.875 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| D: | 3.25 | AJ: | 5.88 |
| AE1: | 0.6 | BE: | 0.38 in |
| AK: | 4.5 | C: | 8.88 in |
| T: | 1.438 | BF: | 0.41 |
| LM: | 8.82 | F: | 4 |
| AG: | 7.5 | AD: | 6.53 |
| L: | 6.57 in | BD: | 5.88 |
| I: | 4.84 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | HM230 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

