Grove Gear HM230-20-2-1.438-180TC
Part #:HM230-20-2-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 7.5 | AE1: | 0.6 |
| BE1: | 0.5 in | I: | 4.84 in |
| B: | 8.12 | V: | 2.51 in |
| C: | 8.88 in | BF: | 0.53 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AD: | 6.53 | T: | 1.438 |
| D: | 3.25 | L1: | 9.82 in |
| L: | 6.57 in | AE2: | 0.36 |
| G: | 2 | AJ: | 7.25 |
| F: | 4 |
Technical Specifications
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 20:1 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

