Grove Gear HM230-20-2-1.438-180TC-L1
Part #:HM230-20-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| BD: | 9 | AE2: | 0.36 |
| F: | 4 | C: | 8.88 in |
| V: | 2.51 in | AK: | 8.5 |
| T: | 1.438 | I: | 4.84 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2 | L1: | 9.82 in |
| AE1: | 0.6 | BF: | 0.53 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| U: | 0.875 in | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.233 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Model Code: | HM230 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

