Grove Gear HM230-20-2-1.438-180TC-L9
Part #:HM230-20-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| L1: | 9.82 in | AJ: | 7.25 |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| D: | 3.25 | AG: | 7.5 |
| T: | 1.438 | I: | 4.84 in |
| G: | 2 | V: | 2.51 in |
| AK: | 8.5 | C: | 8.88 in |
| AE2: | 0.36 | B: | 8.12 |
| L: | 6.57 in | AD: | 6.53 |
| BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.438 in |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Bore Code: | 23 | Assembly: | HM-2 |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.233 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

