Grove Gear HM230-20-2-1.438-56C-L9
Part #:HM230-20-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE2: | 0.36 |
| F: | 4 | AE1: | 0.6 |
| L: | 6.57 in | AK: | 4.5 |
| G: | 2 | BD: | 5.88 |
| D: | 3.25 | AD: | 6.53 |
| V: | 2.51 in | B: | 8.12 |
| BE: | 0.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| T: | 1.438 | U: | 0.875 in |
| LM: | 8.82 | C: | 8.88 in |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.233 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HM230 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

