How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | U: | 0.875 in |
| B: | 8.12 | C: | 8.88 in |
| AK: | 4.5 | AE1: | 0.6 |
| BD: | 5.88 | L: | 6.57 in |
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| AD: | 6.53 | D: | 3.25 |
| T: | 1.5 | G: | 2 |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 8.82 |
Technical Specifications
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.233 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

