How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 4.5 |
| AD: | 6.53 | BF: | 0.41 |
| V: | 2.51 in | LM: | 8.82 |
| AE2: | 0.36 | U: | 0.875 in |
| AG: | 7.5 | L: | 6.57 in |
| G: | 2 | B: | 8.12 |
| BD: | 5.88 | C: | 8.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE1: | 0.6 | D: | 3.25 |
| F: | 4 | I: | 4.84 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Gear Type: | Worm | Bore Code: | 24 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.233 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

