How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE1: | 0.6 |
| C: | 8.88 in | B: | 8.12 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| F: | 4 | G: | 2 |
| AG: | 7.5 | V: | 2.51 in |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.5 | LM: | 8.82 |
| I: | 4.84 in | AE2: | 0.36 |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.233 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 x 3.00 |
| Model Code: | HM230 | Bore Code: | 24 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

