How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L: | 6.57 in |
| V: | 2.51 in | AD: | 6.53 |
| F: | 4 | B: | 8.12 |
| BF: | 0.53 | AE1: | 0.6 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 7.5 | C: | 8.88 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | U: | 0.875 in |
| T: | 1.5 | L1: | 9.82 in |
| G: | 2 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 3.233 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

