How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | G: | 2 |
| AE1: | 0.6 | D: | 3.25 |
| AK: | 8.5 | F: | 4 |
| AE2: | 0.36 | C: | 8.88 in |
| T: | 1.5 | BD: | 9 |
| B: | 8.12 | V: | 2.51 in |
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 | L1: | 9.82 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AJ: | 7.25 | L: | 6.57 in |
| BF: | 0.53 |
Technical Specifications
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.233 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 x 3.00 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

