Grove Gear HM230-20-2-1.500-56C-L3
Part #:HM230-20-2-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | F: | 4 |
| BD: | 5.88 | AG: | 7.5 |
| G: | 2 | BF: | 0.41 |
| T: | 1.5 | AD: | 6.53 |
| V: | 2.51 in | C: | 8.88 in |
| AE1: | 0.6 | U: | 0.875 in |
| I: | 4.84 in | AK: | 4.5 |
| D: | 3.25 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.36 |
| B: | 8.12 | LM: | 8.82 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Bore Code: | 24 | Assembly: | HM-2 |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

