Grove Gear HM230-20-2-1.500-56C-L4
Part #:HM230-20-2-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3 in |
| L: | 6.57 in | I: | 4.84 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 3.25 | V: | 2.51 in |
| BF: | 0.41 | BD: | 5.88 |
| AE1: | 0.6 | AE2: | 0.36 |
| C: | 8.88 in | AD: | 6.53 |
| B: | 8.12 | G: | 2 |
| AG: | 7.5 | U: | 0.875 in |
| AK: | 4.5 | T: | 1.5 |
| LM: | 8.82 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.233 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Model Code: | HM230 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Key: | 3/8 x 3.00 | Bore Code: | 24 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

