Grove Gear HM230-20-2-1.500-56C-L9
Part #:HM230-20-2-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AG: | 7.5 |
| I: | 4.84 in | B: | 8.12 |
| L: | 6.57 in | LM: | 8.82 |
| Center Distance (in): | 3 in | G: | 2 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.36 | BD: | 5.88 |
| AE1: | 0.6 | D: | 3.25 |
| BE: | 0.38 in | C: | 8.88 in |
| AD: | 6.53 | AJ: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
| T: | 1.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Bore Code: | 24 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.233 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Assembly: | HM-2 | Output RPM: | 87.5 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

