How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AE2: | 0.36 |
| AK: | 4.5 | I: | 4.84 in |
| AG: | 7.5 | U: | 0.875 in |
| BD: | 5.88 | C: | 8.88 in |
| BE: | 0.38 in | T: | 1.625 |
| AD: | 6.53 | V: | 2.51 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| G: | 2 | F: | 4 |
| L: | 6.57 in | BF: | 0.41 |
| AE1: | 0.6 | AJ: | 5.88 |
| LM: | 8.82 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

