How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AD: | 6.53 |
| B: | 8.12 | V: | 2.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.36 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| D: | 3.25 | LM: | 8.82 |
| AJ: | 5.88 | F: | 4 |
| L: | 6.57 in | AG: | 7.5 |
| U: | 0.875 in | BF: | 0.41 |
| T: | 1.625 | G: | 2 |
| AE1: | 0.6 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

