How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.12 |
| AD: | 6.53 | L: | 6.57 in |
| G: | 2 | AE1: | 0.6 |
| AG: | 7.5 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.84 in |
| L1: | 9.82 in | T: | 1.625 |
| AE2: | 0.36 | V: | 2.51 in |
| F: | 4 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| D: | 3.25 | BF: | 0.53 |
| C: | 8.88 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Bore Code: | 26 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.233 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

