Grove Gear HM230-20-2-1.625-210TC-L3
Part #:HM230-20-2-1.625-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| AD: | 6.53 | AE1: | 0.6 |
| T: | 1.625 | B: | 8.12 |
| BF: | 0.53 | L: | 6.57 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| F: | 4 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| C: | 8.88 in | U: | 0.875 in |
| V: | 2.51 in | G: | 2 |
| L1: | 9.82 in | D: | 3.25 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Diameter (in): | 1.625 in | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Ratio Range: | 20:1 |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

