How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE1: | 0.6 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.36 | B: | 8.12 |
| G: | 2 | LM: | 8.82 |
| AD: | 6.53 | D: | 3.25 |
| U: | 0.875 in | AK: | 4.5 |
| F: | 4 | C: | 8.88 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 | AG: | 7.5 |
| T: | 1.625 | I: | 4.84 in |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 87.5 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

