How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | V: | 2.51 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AG: | 7.5 | B: | 8.12 |
| AK: | 4.5 | AE1: | 0.6 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 4.84 in | L: | 6.57 in |
| C: | 8.88 in | F: | 4 |
| BD: | 5.88 | U: | 0.875 in |
| D: | 3.25 | G: | 2 |
| LM: | 8.82 | AE2: | 0.36 |
| AD: | 6.53 |
Technical Specifications
| Model Code: | HM230 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

