Grove Gear HM230-20-2-1.688-140TC-L2
Part #:HM230-20-2-1.688-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2 |
| Center Distance (in): | 3 in | F: | 4 |
| AE2: | 0.36 | AD: | 6.53 |
| V: | 2.51 in | LM: | 8.82 |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 8.12 | AE1: | 0.6 |
| T: | 1.688 | C: | 8.88 in |
| L: | 6.57 in | U: | 0.875 in |
| BD: | 5.88 | AG: | 7.5 |
| D: | 3.25 | AK: | 4.5 |
| I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.233 | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

