How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 7.5 |
| G: | 2 | V: | 2.51 in |
| AK: | 8.5 | D: | 3.25 |
| C: | 8.88 in | B: | 8.12 |
| I: | 4.84 in | AJ: | 7.25 |
| AD: | 6.53 | L1: | 9.82 in |
| AE2: | 0.36 | U: | 0.875 in |
| AE1: | 0.6 | L: | 6.57 in |
| T: | 1.688 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| F: | 4 |
Technical Specifications
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.233 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

