How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.875 in |
| G: | 2 | L1: | 9.82 in |
| I: | 4.84 in | AE2: | 0.36 |
| AE1: | 0.6 | L: | 6.57 in |
| AD: | 6.53 | AK: | 8.5 |
| BE1: | 0.5 in | F: | 4 |
| V: | 2.51 in | B: | 8.12 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AG: | 7.5 | BF: | 0.53 |
| T: | 1.688 | BD: | 9 |
| D: | 3.25 |
Technical Specifications
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.233 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

