Grove Gear HM230-20-2-1.688-56C-L4
Part #:HM230-20-2-1.688-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.41 |
| T: | 1.688 | G: | 2 |
| BD: | 5.88 | V: | 2.51 in |
| C: | 8.88 in | L: | 6.57 in |
| AK: | 4.5 | AE2: | 0.36 |
| B: | 8.12 | LM: | 8.82 |
| AE1: | 0.6 | BE: | 0.38 in |
| F: | 4 | AD: | 6.53 |
| AG: | 7.5 | I: | 4.84 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| U: | 0.875 in |
Technical Specifications
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.233 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

