Grove Gear HM230-20-2-1.688-56C-L9
Part #:HM230-20-2-1.688-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 7.5 |
| LM: | 8.82 | T: | 1.688 |
| AK: | 4.5 | C: | 8.88 in |
| AD: | 6.53 | L: | 6.57 in |
| F: | 4 | B: | 8.12 |
| Center Distance (in): | 3 in | D: | 3.25 |
| BD: | 5.88 | AE1: | 0.6 |
| BE: | 0.38 in | G: | 2 |
| U: | 0.875 in | AJ: | 5.88 |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.36 |
Technical Specifications
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 3.233 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio: | 20:1 | Bore Code: | 27 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

