How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.41 | AG: | 7.5 |
| T: | 1.75 | AK: | 4.5 |
| V: | 2.51 in | AE2: | 0.36 |
| AD: | 6.53 | BE: | 0.38 in |
| LM: | 8.82 | F: | 4 |
| B: | 8.12 | AE1: | 0.6 |
| D: | 3.25 | I: | 4.84 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| G: | 2 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Model Code: | HM230 | Assembly: | HM-2 |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 20:1 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

