How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | L1: | 9.82 in |
| F: | 4 | B: | 8.12 |
| T: | 1.75 | Center Distance (in): | 3 in |
| AG: | 7.5 | I: | 4.84 in |
| BE1: | 0.5 in | D: | 3.25 |
| AE2: | 0.36 | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.57 in | AJ: | 7.25 |
| G: | 2 | U: | 0.875 in |
| C: | 8.88 in | AD: | 6.53 |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Ratio Range: | 20:1 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

