How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2 | B: | 8.12 |
| AD: | 6.53 | AG: | 7.5 |
| D: | 3.25 | F: | 4 |
| LM: | 8.82 | AJ: | 5.88 |
| AE1: | 0.6 | T: | 1.75 |
| BE: | 0.38 in | C: | 8.88 in |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.36 | L: | 6.57 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.233 | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

