How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| LM: | 8.82 | AJ: | 5.88 |
| B: | 8.12 | AD: | 6.53 |
| U: | 0.875 in | L: | 6.57 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| C: | 8.88 in | D: | 3.25 |
| BE: | 0.38 in | AG: | 7.5 |
| T: | 1.75 | G: | 2 |
| V: | 2.51 in | BD: | 5.88 |
| F: | 4 | AE2: | 0.36 |
| AE1: | 0.6 |
Technical Specifications
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

