How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| F: | 4 | AJ: | 5.88 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE1: | 0.6 | G: | 2 |
| BF: | 0.41 | D: | 3.25 |
| C: | 8.88 in | LM: | 8.82 |
| AD: | 6.53 | L: | 6.57 in |
| BD: | 5.88 | V: | 2.51 in |
| B: | 8.12 | AG: | 7.5 |
| AE2: | 0.36 | T: | 1.75 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.233 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

