How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | V: | 2.51 in |
| F: | 4 | AJ: | 5.88 |
| C: | 8.88 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| AE2: | 0.36 | D: | 3.25 |
| I: | 4.84 in | LM: | 8.82 |
| G: | 2 | U: | 0.875 in |
| AE1: | 0.6 | L: | 6.57 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 7.5 | B: | 8.12 |
| BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM230 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.233 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

