Grove Gear HM230-20-2-1.938-140TC-L1
Part #:HM230-20-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | B: | 8.12 |
| T: | 1.938 | BF: | 0.41 |
| D: | 3.25 | AE2: | 0.36 |
| C: | 8.88 in | AE1: | 0.6 |
| AD: | 6.53 | BE: | 0.38 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| LM: | 8.82 | F: | 4 |
| L: | 6.57 in | AJ: | 5.88 |
| G: | 2 | BD: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Model Code: | HM230 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

