Grove Gear HM230-20-2-1.938-140TC-L9
Part #:HM230-20-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | L: | 6.57 in |
| G: | 2 | AE1: | 0.6 |
| BE: | 0.38 in | AD: | 6.53 |
| U: | 0.875 in | AE2: | 0.36 |
| I: | 4.84 in | B: | 8.12 |
| AJ: | 5.88 | D: | 3.25 |
| C: | 8.88 in | AK: | 4.5 |
| T: | 1.938 | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| BD: | 5.88 | BF: | 0.41 |
| F: | 4 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.233 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Model Code: | HM230 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Bore Code: | 31 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

