Grove Gear HM230-20-2-1.938-180TC-L1
Part #:HM230-20-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | B: | 8.12 |
| AK: | 8.5 | AD: | 6.53 |
| AG: | 7.5 | BF: | 0.53 |
| F: | 4 | T: | 1.938 |
| L1: | 9.82 in | G: | 2 |
| AE2: | 0.36 | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in | AJ: | 7.25 |
| C: | 8.88 in | D: | 3.25 |
| I: | 4.84 in | BE1: | 0.5 in |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.233 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

