How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 7.5 |
| G: | 2 | AJ: | 7.25 |
| AE1: | 0.6 | AE2: | 0.36 |
| L1: | 9.82 in | U: | 0.875 in |
| BD: | 9 | F: | 4 |
| AD: | 6.53 | D: | 3.25 |
| BE1: | 0.5 in | C: | 8.88 in |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.57 in | BF: | 0.53 |
| T: | 1.938 | B: | 8.12 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.233 |
| Assembly: | HM-2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

