Grove Gear HM230-20-2-1.938-56C-L2
Part #:HM230-20-2-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BE: | 0.38 in |
| C: | 8.88 in | V: | 2.51 in |
| AG: | 7.5 | U: | 0.875 in |
| F: | 4 | LM: | 8.82 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AE2: | 0.36 | T: | 1.938 |
| L: | 6.57 in | I: | 4.84 in |
| AJ: | 5.88 | D: | 3.25 |
| AD: | 6.53 | G: | 2 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

