Grove Gear HM230-20-2-1.938-56C-L4
Part #:HM230-20-2-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BD: | 5.88 |
| AE1: | 0.6 | AG: | 7.5 |
| U: | 0.875 in | F: | 4 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| D: | 3.25 | BE: | 0.38 in |
| L: | 6.57 in | AJ: | 5.88 |
| T: | 1.938 | AE2: | 0.36 |
| BF: | 0.41 | B: | 8.12 |
| AK: | 4.5 | V: | 2.51 in |
| AD: | 6.53 | I: | 4.84 in |
| G: | 2 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.233 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

