How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| AE2: | 0.36 | D: | 3.25 |
| AK: | 4.5 | F: | 4 |
| AJ: | 5.88 | T: | 1.5 |
| BE: | 0.38 in | U: | 0.875 in |
| AD: | 6.53 | B: | 8.12 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 6.57 in | V: | 2.51 in |
| AE1: | 0.6 | G: | 2 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.233 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

