Grove Gear HM230-20-2-140TC-1.688
Part #:HM230-20-2-140TC-1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L: | 6.57 in |
| B: | 8.12 | V: | 2.51 in |
| BE: | 0.38 in | F: | 4 |
| G: | 2 | AG: | 7.5 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.688 |
| D: | 3.25 | AD: | 6.53 |
| AE2: | 0.36 | AE1: | 0.6 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 4.5 | LM: | 8.82 |
| C: | 8.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 3.233 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

