Grove Gear HM230-20-2-140TC-1.938
Part #:HM230-20-2-140TC-1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 6.53 |
| I: | 4.84 in | BD: | 5.88 |
| BF: | 0.41 | LM: | 8.82 |
| AE1: | 0.6 | AE2: | 0.36 |
| B: | 8.12 | T: | 1.938 |
| L: | 6.57 in | V: | 2.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| F: | 4 | AK: | 4.5 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| AJ: | 5.88 | C: | 8.88 in |
| D: | 3.25 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Assembly: | HM-2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Model Code: | HM230 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.233 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

