How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | G: | 2 |
| V: | 2.51 in | F: | 4 |
| C: | 8.88 in | L: | 6.57 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 7.5 | AD: | 6.53 |
| L1: | 9.82 in | T: | 1.188 |
| AE2: | 0.36 | U: | 0.875 in |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.6 | D: | 3.25 |
| I: | 4.84 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.233 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

