How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | T: | 1.438 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.36 | AJ: | 7.25 |
| G: | 2 | D: | 3.25 |
| F: | 4 | AG: | 7.5 |
| AK: | 8.5 | L1: | 9.82 in |
| C: | 8.88 in | B: | 8.12 |
| BE1: | 0.5 in | L: | 6.57 in |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.6 | I: | 4.84 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Gear Type: | Worm |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

