How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 7.5 |
| LM: | 8.82 | T: | 1.188 |
| AE2: | 0.36 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 6.53 | BE: | 0.38 in |
| D: | 3.25 | BD: | 5.88 |
| F: | 4 | I: | 4.84 in |
| L: | 6.57 in | G: | 2 |
| AE1: | 0.6 | B: | 8.12 |
| V: | 2.51 in | U: | 0.875 in |
| C: | 8.88 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 19 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.768 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

