How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | LM: | 8.82 |
| T: | 1.188 | I: | 4.84 in |
| BD: | 5.88 | AD: | 6.53 |
| AG: | 7.5 | AE2: | 0.36 |
| D: | 3.25 | BF: | 0.41 |
| V: | 2.51 in | B: | 8.12 |
| U: | 0.875 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2 | L: | 6.57 in |
| AE1: | 0.6 | F: | 4 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.768 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

