How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.53 |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 7.5 | T: | 1.188 |
| D: | 3.25 | U: | 0.875 in |
| AJ: | 7.25 | BD: | 9 |
| AD: | 6.53 | AE2: | 0.36 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE1: | 0.6 | B: | 8.12 |
| AK: | 8.5 | G: | 2 |
| L1: | 9.82 in | C: | 8.88 in |
| BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Assembly: | HM-1 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.768 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

